TCKE805NA

eFuse IC

Description

Application Consumer equipment / Server / IOT equipment / Storage / General purpose power supply
Feature Wide range input voltage / Low on-resistance / High output current
Over Current Protection Adjustable
Over Voltage Protection Type Fixed Over Voltage Clamp
Inrush Current Reduction Type Adjustable Slew Rate Control
Recovery Operation Type Auto-retry
Reverse Current Blocking Y(External MOSFET)
Thermal Shutdown Y
Auto-discharge Y
Safety Standard(IEC 62368-1) Approved
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name WSON10B
Package Image WSON10B
Pins 10
Mounting Surface Mount
Width×Length×Height
(mm)
3.0×3.0×0.75
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Input Voltage VIN 18 V
Power Dissipation PD 2.4 W
Junction Temperature Tj 150

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Input Voltage (Max) VIN - 18 V
Operating Input Voltage (Min) VIN - 4.4 V
Operating Output Current (Max) IOUT - 5.0 A
ON-resistance (Typ.) RON - 28
Over Voltage Clamp (OVC) (Typ.) VOVC - 6.04 V
Operating Temperature Topr - -40 to 85
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Apr,2024

Apr,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
TCKE805NA,RF 4000 Yes General Use

Applications

Action Camera
Such as low power consumption and miniaturization are important in designing action camera. Toshiba provides information on a wide range of semiconductor products suitable for power supply and charge management units, RF circuit units, display unit, etc., along with circuit configuration examples.
Smart Watch
Such as low power consumption and miniaturization are important in designing smart watch. Toshiba provides information on a wide range of semiconductor products suitable for power supply and charge management units, sensor signal input units, display units, etc., along with circuit configuration examples.
Smart Speaker
Such as low power consumption and miniaturization are important in designing smart speaker. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, sensor signal input unit, display unit, etc., along with circuit configuration examples.
Wireless Charger
Such as low power consumption and miniaturization are important in designing wireless charger. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, inverter circuit unit, etc., along with circuit configuration examples.
Solid State Drive
Such as low power consumption and miniaturization are important in designing solid state drive (SSD). Toshiba provides information on a wide range of semiconductor products suitable for power supply/power supply management units, surge/ESD protection circuit units, over temperature monitoring unit, etc., along with circuit configuration examples.
Cordless Power Tool
Such as low power consumption and miniaturization are important in designing cordless power tools. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, control units, power supply and charge management units, etc., along with circuit configuration examples.
Electric Shaver
Such as low power consumption and miniaturization are important in designing electric shaver. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, surge voltage protection units, motor driving units, etc., along with circuit configuration examples.
Tablet Device
Such as low power consumption and miniaturization are important in designing tablet device. Toshiba provides information on a wide range of semiconductor products suitable for power supply management units, sensor signal input units, display units, over temperature monitoring unit, etc., along with circuit configuration examples.
Surveillance Camera
Such as low power consumption and miniaturization are important in designing surveillance camera. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, camera motion control units, etc., along with circuit configuration examples.
Cordless Cleaner
Such as high efficiency, low power consumption and miniaturization are important in designing cordless cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, control unit, motor driving units, etc., along with circuit configuration examples.
Robot Cleaner
Such as high efficiency, low power consumption and miniaturization are important in designing robot cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, sensor signal input unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open