TCR5AM055

EOL announced

Low Dropout (LDO) Linear Voltage Regulator

Description

Application Mobile equipment / Camera/Sensor power supply / RF power supply
Feature Low dropout voltage / High ripple rejection ratio / Fast load transient response / Small package
Output Type Fixed Output
Overcurrent protection Y
Thermal shutdown Y
Auto-discharge Y
Inrush current reduction Y
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name DFN5B
Package Image DFN5B
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
1.2×1.2×0.38
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Input Voltage VIN 6.0 V
Power Dissipation (mounted on glass-epoxy board(40mm×40mm)) PD 600 mW

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Output Current (Max) IOUT - 500 mA
Operating Input Voltage * VIN - VOUT+0.1V to VBAT V
Output Voltage (Typ.) VOUT - 0.55 V
Output Voltage Lineup VOUT - 0.55 to 3.6 V
Output Voltage Accuracy (±) * - - 1.0 %
Quiescent Current (Typ.) * IB(ON) IOUT=0mA 38 μA
Stand-by Current (Typ.) * IB(OFF) - 0.1 μA
Dropout Voltage (Typ.) * VDO IOUT=0.3A 90 mV
Ripple Rejection Ratio (Typ.) * R.R. f=1kHz 70 dB
Output Noise Voltage (Typ.) * VNO - 69 μVrms
Operating Temperature Topr - -40 to 85
Output Capacitance COUT - ≥2.2 μF

 *: Representative value, Please refer to the datasheet for details.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open