Number of Circuits | 4 |
---|---|
Input Resistor (Ω) | 0.23kΩ |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | HSOP16 |
---|---|
Pins | 16 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current (Max) | IOUT | 1500 | mA |
Operational Temperature | Topr | -40 to 85 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -55 | ℃ |
Output Breakdown Voltage | VCE(SUS) | 80 | V |