Number of Circuits | 8 |
---|---|
Input Resistor (Ω) | 10.5kΩ |
RoHS Compatible Product(s) (#) | Please contact us. |
TD62084APG is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TBD62084APG | Almost same package but similar characteristics | - |
Toshiba Package Name | DIP18-P-300-2.54D |
---|---|
Pins | 18 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current (Max) | IOUT | 500 | mA |
Operational Temperature | Topr | -40 to 85 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -55 | ℃ |
Output Breakdown Voltage | VCE(SUS) | 50 | V |