EOL announced
Threshold-free driver (non-inverted output, open collector)
Number of Circuits | 6 |
---|---|
Input Resistor (Ω) | 1000kΩ |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | DIP16 |
---|---|
Package Image | |
JEITA | P-DIP16-6.4x19.25-2.54 |
Pins | 16 |
Mounting | Through Hole |
Width×Length×Height (mm) |
19.75×7.62×3.5 |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current (Max) | IOUT | 10 | mA |
Operational Temperature | Topr | -40 to 85 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -55 | ℃ |
Supply Voltage (Typ.) | VCC | 4 to 18 | V |
Output Breakdown Voltage | VCE(SUS) | 20 | V |
Contact us
Contact usFrequently Asked Questions
FAQs