Application Scope | General-purpose |
---|---|
Polarity | NPN |
Internal Connection | Single |
Complementary Product | TDTA114Y |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOT-23 (SOT23) |
---|---|
Package Image | |
JEDEC | TO-236AB |
Package Code | SOT-23 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.4×0.9 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 0.1 | A |
Collector-emitter voltage | VCEO | 50 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Base Series Resistance (Typ.) | R1 | - | 10 | kΩ |
Base-Emitter Resistance (Typ.) | R2 | - | 47 | kΩ |
Contact us
Contact usFrequently Asked Questions
FAQs