EOL announced
Power MOSFET (N-ch 500V<VDSS≤700V)
Application Scope | Switching Voltage Regulators |
---|---|
Polarity | N-ch |
Generation | DTMOSⅡ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
TK17J65U is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TK14N65W | Different package and similar characteristics | Almost same ON resistance |
Toshiba Package Name | TO-3P(N) |
---|---|
Package Image | |
JEITA | SC-65 |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
15.5×20.0×4.5 |
Package Dimensions | 보기 |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 650 | V |
Gate-Source voltage | VGSS | +/-30 | V |
Drain current | ID | 17 | A |
Power Dissipation | PD | 190 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 5.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 260 | mΩ |
Input capacitance (Typ.) | Ciss | - | 1450 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 27 | nC |