Power MOSFET (N-ch single 30V<VDSS≤60V)
Application Scope | High-Efficiency DC-DC Converters / Switching Voltage Regulators / Motor Drivers |
---|---|
Polarity | N-ch |
Generation | U-MOSⅨ-H |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | TO-220SIS |
---|---|
Package Image | |
JEITA | SC-67 |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
10.0×15.0×4.5 |
Package Dimensions | 보기 |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 40 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 82 | A |
Power Dissipation | PD | 36 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 2.4 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 3.8 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 3.1 | mΩ |
Input capacitance (Typ.) | Ciss | - | 4670 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 63.4 | nC |