EOL announced
Power MOSFET (N-ch single 60V<VDSS≤150V)
Application Scope | DC-DC Converters / Switching Voltage Regulators / Motor Drivers |
---|---|
Polarity | N-ch |
Generation | U-MOSⅢ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
TK40X10J1 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TK60S10N1L | Different package and similar characteristics | Slightly higher ON resistance |
Toshiba Package Name | TFP |
---|---|
Pins | 4 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 100 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 40 | A |
Power Dissipation | PD | 125 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 4.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 20 | mΩ |
Input capacitance (Typ.) | Ciss | - | 3300 | pF |