TK70J20D

Power MOSFET (N-ch 150V<VDSS≤250V)

Description

Application Scope Switching Voltage Regulators
Polarity N-ch
Generation π-MOSⅦ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TO-3P(N)
Package Image TO-3P(N)
JEITA SC-65
Pins 3
Mounting Through Hole
Width×Length×Height
(mm)
15.5×20.0×4.5
Package Dimensions 보기
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 200 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 70 A
Power Dissipation PD 410 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 3.5 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 27
Input capacitance (Typ.) Ciss - 6950 pF
Total gate charge (Typ.) Qg VGS=10V 160 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
A new window will open