Not Recommended for New Design
Power MOSFET (N-ch 250V<VDSS≤500V)
Polarity | N-ch |
---|---|
Generation | π-MOSⅦ |
RoHS Compatible Product(s) (#) | Available |
For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TK8A45D | Almost same package but similar characteristics | Slightly lower ON resistance |
Toshiba Package Name | TO-220SIS |
---|---|
Package Image | |
JEITA | SC-67 |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
10.0×15.0×4.5 |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 450 | V |
Gate-Source voltage | VGSS | +/-30 | V |
Drain current | ID | 7.5 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 1.1 | Ω |
Input capacitance (Typ.) | Ciss | - | 600 | pF |
Contact us
Contact usFrequently Asked Questions
FAQs