TLP171GA

Photorelay (MOSFET output, 1-form-a)

產品概要

Application Scope Modems
Number of Circuits 1
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

包裝資訊

Toshiba Package Name 2.54SOP4
Package Image 2.54SOP4
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
3.9×7.0×2.1
Package Dimensions 檢視
Land pattern dimensions 檢視
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

絕對最大額定值

項目 符號 單位
ON-state current ION 0.1 A
OFF-state output terminal voltage VOFF 400 V
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40
Isolation voltage BVs
@1minute (Min)
BVS 1500 Vrms

電器特性

項目 符號 條件 單位
Terminal Capacitance (Typ.) COFF - 70 pF
Trigger LED Current 1a (Max) IFT ION=0.1A
t>1sec
0.2 mA
On-state resistance (Max) RON IF=0.5mA
ION=0.1A
35 Ω
Turn-on time (Max) tON - 10 ms
Turn-off time (Max) tOFF - 5 ms
購買及樣品申請
請聯繫東芝的官方經銷商之一或最近的東芝銷售辦事處
點選以下連結搜索和購買小量樣品

文檔

  • 如果沒看到確認框則對應文件目前無法下載

Dec,2023

Apr,2024

Apr,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
TLP171GA(TP,F 2500 Yes

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
開啟新視窗