Application Scope | Measurement instrumentation / Data acquisition system |
---|---|
Number of Circuits | 2 |
RoHS Compatible Product(s) (#) | Available |
Safety Standard | Approved : UL 1577 |
For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TLP176AM | Almost same characteristics but different package | 2pcs required |
Toshiba Package Name | 2.54SOP8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
9.4×7.0×2.1 |
Package Dimensions | 보기 |
Land pattern dimensions | 보기 |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
ON-state current | ION | 0.4 | A |
OFF-state output terminal voltage | VOFF | 60 | V |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Isolation voltage BVs @1minute (Min) |
BVS | 1500 | Vrms |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Terminal Capacitance (Typ.) | COFF | - | 130 | pF |
Trigger LED Current 2a (Max) | IFT | - | 3 | mA |
On-state resistance (Max) | RON | IF=5mA ION=0.4A |
2 | Ω |
Turn-on time (Max) | tON | - | 2 | ms |
Turn-off time (Max) | tOFF | - | 0.5 | ms |