Feature | 5V supply voltage / Dual output |
---|---|
Application Scope | Communication interface / PLC / Measurement instrumentation |
Function | High-speed |
Number of Circuits | 2 |
Output Interface | totem-pole(INV) |
RoHS Compatible Product(s) (#) | Please contact us. |
Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE)
*Download Online Certification of Safety Standard(UL 1577) |
TLP2116 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TLP2261 | Different package and similar characteristics | Different Isolation Voltage |
Toshiba Package Name | SO8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.1×6.0×2.5 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Supply Voltage | VCC | 6 | V |
Operating Temperature | Topr | -40 to 100 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Pulse width distortion | |tpHL-tpLH| | - | 30 | ns |
Isolation voltage | BVS | t=60sec | 2500 | Vrms |
Common mode transient immunity | CMH / CML | - | +/-10 | kV/μs |
ICC (Max) | ICC | - | 10 | mA |
threshold input current(H/L) | IFHL | - | 5 | mA |
Propagation delay time (H/L)(Max) | tpHL | - | 75 | ns |
Propagation delay time (L/H)(Max) | tpLH | - | 75 | ns |
Data transfer rate | - | - | 15 | Mbps |
Supply Voltage(under Recommended Operating Conditions)(Max) | VCC | - | 5.5 | V |
Supply Voltage(under Recommended Operating Conditions)(Min) | VCC | - | 4.5 | V |
Contact us
Contact usFrequently Asked Questions
FAQs