Feature | Zero-voltage turn-on |
---|---|
Application Scope | Home appliance / SSR |
Number of Circuits | 1 |
Output type | ZC |
RoHS Compatible Product(s) (#) | Please contact us. |
Safety Standard | Approved : UL 1577 / EN 60747-5-5 (VDE) |
Toshiba Package Name | 4pin MFSOP6 |
---|---|
Package Image | |
Pins | 4 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
3.6×7.0×2.5 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Off−state output terminal voltage | VDRM | 600 | V |
On-state RMS current | IT(RMS) | 70 | mA |
Operating Temperature | Topr | -40 to 100 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Trigger LED Current (Max) | IFT | - | 10 | mA |
Isolation voltage BVs @1minute (Min) |
BVS | t=60sec | 3000 | Vrms |
Inhibit voltage (Max) | VIH | - | 20 | V |
On-state voltage (Max) | VTM | ITM=70mA | 2.8 | V |
Contact us
Contact usFrequently Asked Questions
FAQs