TLP3107

Not Recommended for New Design

Photorelay (MOSFET output, 1-form-a)

Description

Feature High capacity
Application Scope Measurement instrumentation / Power line control
Number of Circuits 1
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name 2.54SOP6
Package Image 2.54SOP6
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
6.3×7.0×2.1
Package Dimensions 보기
Land pattern dimensions 보기
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
ON-state current ION 3.3 A
OFF-state output terminal voltage VOFF 60 V
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40
Isolation voltage BVs
@1minute (Min)
BVS 1500 Vrms

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Terminal Capacitance (Typ.) COFF - 700 pF
Trigger LED Current 1a (Max) IFT - 3 mA
OFF-State current (Max) IOFF - 20 nA
On-state resistance (Max) RON IF=5mA
ION=2A
0.06 Ω
Turn-on time (Max) tON - 5 ms
Turn-off time (Max) tOFF - 1 ms

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
A new window will open