Not Recommended for New Design
Photorelay (MOSFET output, 1-form-a)
Feature | High capacity |
---|---|
Application Scope | Measurement instrumentation / Power line control |
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Available |
Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A)
*Download Online Certification of Safety Standard(UL 1577) |
For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TLP3320 | Almost same characteristics but different package | - |
Toshiba Package Name | 2.54SOP6 |
---|---|
Package Image | |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
6.3×7.0×2.1 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
ON-state current | ION | 1.25 | A |
OFF-state output terminal voltage | VOFF | 80 | V |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -20 | ℃ |
Isolation voltage BVs @1minute (Min) |
BVS | 1500 | Vrms |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Terminal Capacitance (Typ.) | COFF | - | 460 | pF |
Trigger LED Current 1a (Max) | IFT | - | 5 | mA |
On-state resistance (Max) | RON | IF=5mA ION=1.25A |
0.15 | Ω |
Turn-on time (Max) | tON | - | 3 | ms |
Turn-off time (Max) | tOFF | - | 1 | ms |
Contact us
Contact usFrequently Asked Questions
FAQs