TLP3212

不推薦用於新設計

Photorelay (MOSFET output, 1-form-a)

產品概要

Application Scope Measurement instrumentation
Number of Circuits 1
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577

*Download Online Certification of Safety Standard(UL 1577)

包裝資訊

Toshiba Package Name SSOP4
Package Image SSOP4
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
2.04×4.2×1.8
Package Dimensions 檢視
Land pattern dimensions 檢視

 Please refer to the link destination to check the detailed size.

絕對最大額定值

項目 符號 單位
ON-state current ION 0.4 A
OFF-state output terminal voltage VOFF 60 V
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -20
Isolation voltage BVs
@1minute (Min)
BVS 1500 Vrms

電器特性

項目 符號 條件 單位
Terminal Capacitance (Typ.) COFF - 20 pF
Trigger LED Current 1a (Max) IFT - 5 mA
On-state resistance (Max) RON IF=5mA
ION=0.4A
1.5 Ω
Turn-on time (Max) tON - 1 ms
Turn-off time (Max) tOFF - 1 ms

文檔

  • 如果沒看到確認框則對應文件目前無法下載

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
開啟新視窗