Application Scope | Communication interface / AC main voltage detection |
---|---|
Function | General-purpose |
Number of Circuits | 2 |
Input type | DC |
RoHS Compatible Product(s) (#) | Please contact us. |
Safety Standard | Approved : UL 1577 |
Toshiba Package Name | DIP8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Through Hole/Surface Mount |
Width×Length×Height (mm) |
9.66×7.62×3.65 |
Package Dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector-emitter voltage | VCEO | 55 | V |
Collector Current | IC | 0.05 | A |
Operating Temperature | Topr | -55 to 100 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Isolation voltage BVs @1minute (Min) |
BVS | t=60sec | 2500 | Vrms |
Current Transfer Ratio (Max) | CTR | IF=5mA VCE=5V |
600 | % |
Current Transfer Ratio (Min) | CTR | IF=5mA VCE=5V |
50 | % |
Contact us
Contact usFrequently Asked Questions
FAQs