Not Recommended for New Design
Photocoupler (photothyristor output)
Feature | Long distance output leads |
---|---|
Application Scope | Factory automation / Home appliance / Office machines |
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Available |
Safety Standard | Approved : UL 1577 |
Toshiba Package Name | 7pin DIP8 |
---|---|
Package Image | |
Pins | 7 |
Mounting | Through Hole/Surface Mount |
Width×Length×Height (mm) |
9.66×7.62×3.65 |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Off−state output terminal voltage | VDRM | 600 | V |
On-state RMS current | IT(RMS) | 150 | mA |
Operating Temperature | Topr | -40 to 100 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Trigger LED Current (Max) | IFT | - | 7 | mA |
Isolation voltage BVs @1minute (Min) |
BVS | t=60sec | 2500 | Vrms |
On-state voltage (Max) | VTM | ITM=100mA | 1.45 | V |
Contact us
Contact usFrequently Asked Questions
FAQs