Feature | Without internal shunt resistor |
---|---|
Application Scope | Power supply / Battery management system |
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Available |
Safety Standard | Approved : UL 1577 |
Toshiba Package Name | 5pin DIP6(cut) |
---|---|
Package Image | |
Pins | 5 |
Mounting | Through Hole/Surface Mount |
Width×Length×Height (mm) |
7.12×7.62×3.65 |
Package Dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Operating Temperature | Topr | -40 to 85 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Open Voltage (Min) | VOC | IF=10mA | 7 | V |
Isolation voltage BVs @1minute (Min) |
BVS | t=60sec | 2500 | Vrms |
Short Circuit Current (Min) | ISC | IF=10mA | 12 | μA |
Contact us
Contact usFrequently Asked Questions
FAQs