Feature | 0.6A peak current / High temperature 125 degC operation |
---|---|
Application Scope | Inverter / PV inverter / Induction cooktop |
Function | IGBT driver |
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Available |
Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE)
*Download Online Certification of Safety Standard(UL 1577) |
TLP701H is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TLP5751H | Almost same characteristics but different package | Different Switching speed |
Toshiba Package Name | SDIP6 |
---|---|
Package Image | |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
4.58×9.7×3.65 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Supply Voltage | VCC | 35 | V |
Operating Temperature | Topr | -40 to 125 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Isolation voltage | BVS | t=60sec | 5000 | Vrms |
Common mode transient immunity | CMH / CML | - | +/-20 | kV/μs |
ICC (Max) | ICC | - | 2 | mA |
Output Current Iout (peak) (Max) | IOP | - | +/-0.6 | A |
Propagation delay time (H/L)(Max) | tpHL | - | 700 | ns |
Propagation delay time (L/H)(Max) | tpLH | - | 700 | ns |
Supply Voltage(under Recommended Operating Conditions)(Max) | VCC | - | 30 | V |
Supply Voltage(under Recommended Operating Conditions)(Min) | VCC | - | 10 | V |
Contact us
Contact usFrequently Asked Questions
FAQs