Description |
32-bit RISC microcontroller with high-precision PPG, high-speed AD converter, and HSIO supporting low power consumption NANO FLASH™ |
---|---|
RoHS Compatible Product(s) (#) | Available |
NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.
Toshiba Package Name | TFBGA141-P-0909-0.65A5 |
---|---|
Package Image | |
Pins | 141 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 32 | bit |
ROM size | 256 | Kbyte |
ROM type | Flash | - |
RAM size | 24 | Kbyte |
internal data bus width | 32 | bit |
external data bus width | 16 | bit |
watchdog timer | Available | - |
Clock gear function | Available | - |
A/D converters(10bit) | 12 | ch |
A/D converters(10bit)unit | 1 | units |
I2C/SIO | 2 | ch |
UART/SIO | 3 | ch |
UART/HSIO | 1 | ch |
Timer/counter(16bit) | 12 | ch |
Interrupt controllers | 15 | pins |
program patch function | 12 | areas |
debug support unit | Available | - |
DMA controllers | 4 | ch |
I/O Port | 103 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
1.35 to 1.65 | 4 to 40 | -20 to 85 | 0.025 |