TMP19A71CYFG

EOL announced

TX19A

Description

Description 32-bit microcontroller based on TX19A core featuring high-speed vector control for home appliances.
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name P-QFP100-1420-0.65A
Pins 100
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 32 bit
ROM size 256 Kbyte
ROM type Mask ROM -
RAM size 10 Kbyte
internal data bus width 32 bit
A/D converters(10bit) 19 ch
A/D converters(10bit)unit 2 units
UART 2 ch
UART/SIO 2 ch
Timer/counter(16bit) 4 ch
Interrupt controllers 10 pins
3-phase PWM output 2 ch
debug support unit Available -
DMA controllers 8 ch
incremental encoder input 1 ch
I/O Port 75 port
A separate I/O power supply is required.
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
1.35 to 1.65 32 to 56 -40 to 85 0.018

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open