Description | 8-bit microcontroller with flash memory, various serial interfaces and enhanced 10-bit AD converter |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | QFP64-P-1414-0.80A |
---|---|
Package Image | |
Pins | 64 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
屬性 | 值 | 單位 |
---|---|---|
number of bits | 8 | bit |
ROM size | 16 | Kbyte |
ROM type | Mask ROM | - |
RAM size | 0.5 | Kbyte |
internal data bus width | 8 | bit |
LED drive capability | 13 | ch |
SIO | 2 | ch |
UART | 2 | ch |
I2C | 1 | ch |
A/D converters(10bit) | 16 | ch |
Timer/counter(16bit) | 2 | ch |
Timer/counter(8bit) | 4 | ch |
watchdog timer | Available | - |
dual clock operation | Available | - |
I/O Port | 56 | port |
工作電壓 (V) |
工作頻率 (MHz) |
工作溫度 (degC) |
最短命令執行時間 (μsec) |
---|---|---|---|
4.5 to 5.5 | 1 to 16 | -40 to 85 | 0.25 |
2.7 to 5.5 | 1 to 8 | -40 to 85 | 0.5 |