TMP86CM74AFG

EOL announced

TLCS-870C

Description

Description 8-bit high-speed and high-functionality microcontroller incorporating 32 Kbytes of One-Time PROM
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name QFP80-P-1420-0.80M
Package Image QFP80-P-1420-0.80M
Pins 80
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 8 bit
ROM size 32 Kbyte
ROM type Mask ROM -
RAM size 2 Kbyte
internal data bus width 8 bit
LED drive capability 2 ch
VFT drive capability 37 ch
SIO 1 ch
A/D converters(8bit) 8 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 2 ch
watchdog timer Available -
dual clock operation Available -
I/O Port 70 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 1 to 16 -30 to 70 0.25
2.7 to 5.5 1 to 8 -30 to 70 0.5

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open