TMP86FS49BUG

Not Recommended for New Design

TLCS-870C

Description

Description 8-bit microcontroller with flash memory, various serial interfaces and enhanced 10-bit AD converter
RoHS Compatible Product(s) (#) Available

Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.

Package Information

Toshiba Package Name LQFP64-P-1010-0.50D
Package Image LQFP64-P-1010-0.50D
Pins 64
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 8 bit
ROM size 60 Kbyte
ROM type Flash -
RAM size 2 Kbyte
internal data bus width 8 bit
LED drive capability 13 ch
SIO 2 ch
UART 2 ch
I2C 1 ch
A/D converters(10bit) 16 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 4 ch
watchdog timer Available -
dual clock operation Available -
I/O Port 56 port
The minimum instruction execution time in low-speed dual clock operation mode is 122μs (at 32.768kHz).
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 1 to 16 -40 to 85 0.25
2.7 to 5.5 1 to 8 -40 to 85 0.5

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open