RoHS Compatible Product(s) (#) | Available |
---|
Toshiba Package Name | SSOP30-P-56-0.65 |
---|---|
Package Image | |
Pins | 30 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 8 | bit |
ROM size | 4 | Kbyte |
ROM type | Mask ROM | - |
RAM size | 0.25 | Kbyte |
internal data bus width | 8 | bit |
LED drive capability | 6 | ch |
SIO | 1 | ch |
A/D converters(8bit) | 6 | ch |
Timer/counter(16bit) | 2 | ch |
watchdog timer | Available | - |
Clock gear function | Available | - |
I/O Port | 22 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
4.5 to 5.5 | 1 to 8 | -30 to 70 | 0.5 |
2.7 to 5.5 | 1 to 4.2 | -30 to 70 | 0.95 |
Contact us
Contact usFrequently Asked Questions
FAQs