TMP87C408LNG

EOL announced

TLCS-870

Description

RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SDIP
Pins 28
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 8 bit
ROM size 4 Kbyte
ROM type Mask ROM -
RAM size 0.25 Kbyte
internal data bus width 8 bit
LED drive capability 6 ch
SIO 1 ch
A/D converters(8bit) 6 ch
Timer/counter(16bit) 2 ch
watchdog timer Available -
Clock gear function Available -
I/O Port 22 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
1.8 to 4 1 to 4.2 -30 to 70 0.95

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open