TMP88PS43FG

EOL announced

TLCS-870X

Description

Description 8-bit microcontroller containing two channels of 2nd-generation PMD and suitable for home appliances requiring low motor vibration and high performance
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name QFP80-P-1420-0.80B
Package Image QFP80-P-1420-0.80B
Pins 80
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 8 bit
ROM size 64 Kbyte
ROM type OTP -
RAM size 4 Kbyte
internal data bus width 8 bit
LED drive capability 24 ch
SIO 1 ch
UART 1 ch
A/D converters(10bit) 16 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 4 ch
Motor control 2 ch
watchdog timer Available -
I/O Port 71 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 8 to 20 -40 to 85 0.2

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open