TMP89CM42UG

EOL announced

TLCS-870C1

Description

Description 8-bit microcontrollers delivering high functionality and performance in low-pin-count packages
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name LQFP44-P-1010-0.80B
Package Image LQFP44-P-1010-0.80B
Pins 44
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 8 bit
ROM size 32 Kbyte
ROM type Mask ROM -
RAM size 2 Kbyte
internal data bus width 8 bit
LED drive capability 8 ch
UART 1 ch
UART/SIO 1 ch
I2C/SIO 1 ch
A/D converters(10bit) 8 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 4 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
On-chip debug function Not Available -
I/O Port 40 port
The minimum instruction execution time in low-speed dual clock operation mode is 122μs (at 32.768kHz).
Configurable as UART or SIO. Also, selectable from I2C and SIO. One SIO channel can be used simultaneously.
Two ports are reserved for high-speed oscillator pins and cannot be used as I/O ports.
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.3 to 5.5 0.25 to 10 -40 to 85 0.1
2.7 to 5.5 0.25 to 4.2 -40 to 85 0.238

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open