TMP89FM46KDUG

TLCS-870C1

Description

Description The TMP89FM46K is a single-chip 8-bit high-speed and high-functionality microcomputer incorporating 32768 bytes of Flash Memory.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LQFP48-P-0707-0.50D
Package Image LQFP48-P-0707-0.50D
Pins 48
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 8 bit
ROM size 32 Kbyte
ROM type Flash -
RAM size 2 Kbyte
internal data bus width 8 bit
LED drive capability 8 ch
UART 1 ch
UART/SIO 1 ch
I2C/SIO 1 ch
A/D converters(10bit) 8 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 4 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
On-chip debug function Available -
Internal Oscillator Available -
I/O Port 42 port
The minimum instruction execution time in low-speed dual clock operation mode is 122μs (at 32.768kHz).
Configurable as UART or SIO. Also, selectable from I2C and SIO. One SIO channel can be used simultaneously.
Two ports are reserved for high-speed oscillator pins and cannot be used as I/O ports.
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 0.25 to 5.25 -40 to 85 0.19
2.2 to 3.6 0.25 to 2 -40 to 85 0.5
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Sep,2022

Apr,2024

Apr,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open