TMP89FW24ADFG

TLCS-870C1

Description

Description High-performance 8-bit microcontroller incorporates 124KB of large-capacity Flash memory (NANO FLASH™) and a LCD driver, featuring a wide operating voltage range and high-speed operation.
RoHS Compatible Product(s) (#) Available

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

Package Information

Toshiba Package Name QFP80-P-1420-0.80M
Package Image QFP80-P-1420-0.80M
Pins 80
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 8 bit
ROM size 124 Kbyte
ROM type Flash -
RAM size 3 Kbyte
internal data bus width 8 bit
LED drive capability 11 ch
LCD drive capability 40 ch
SIO 1 ch
UART 3 ch
I2C/SIO 1 ch
A/D converters(10bit) 8 ch
Timer/counter(16bit) 2 ch
Timer/counter(10bit) 1 ch
Timer/counter(8bit) 4 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
On-chip debug function Available -
Internal Oscillator Available -
I/O Port 68 port
The minimum instruction execution time in low-speed dual clock operation mode is 122μs (at 32.768kHz).
Two ports are reserved for high-speed oscillator pins and cannot be used as I/O ports.
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 5.5 0.25 to 16 -40 to 85
1.8 to 5.5 0.25 to 8 -40 to 85 0.125
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Sep,2022

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open