Description | TMP91C630 is a high-speed 16-bit microcontroller designed for the control of various mid- to large-scale equipment. With 2 Kbytes of boot ROM included, it allows your programs to be erased and rewritten on board. |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | LQFP100-P-1414-0.50F |
---|---|
Package Image | |
Pins | 100 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 16 | bit |
ROM type | ROM less | - |
RAM size | 6 | Kbyte |
UART/SIO | 2 | ch |
A/D converters(10bit) | 8 | ch |
Timer/counter(16bit) | 1 | ch |
Timer/counter(8bit) | 6 | ch |
CS/WAIT controller | 4 | ch |
watchdog timer | Available | - |
Clock gear function | Available | - |
I/O Port | 53 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
2.7 to 3.6 | 10 to 36 | -40 to 85 | 0.111 |
Contact us
Contact usFrequently Asked Questions
FAQs