Description | TMP91C820A is a high-speed 16-bit microcontroller designed for the control of various mid- to large-scale equipment. |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | LQFP144-P-1616-0.40C |
---|---|
Package Image | |
Pins | 144 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 16 | bit |
ROM size | 8 | Kbyte |
ROM type | Mask ROM | - |
RAM size | 8 | Kbyte |
UART/SIO | 3 | ch |
I2C/SIO | 1 | ch |
DRAM controllers | 1 | ch |
memory bank control | Available | - |
A/D converters(10bit) | 8 | ch |
LCD controller | Available | - |
Timer/counter(16bit) | 1 | ch |
Timer/counter(8bit) | 4 | ch |
RTC | 1 | ch |
CS/WAIT controller | 4 | ch |
watchdog timer | Available | - |
dual clock operation | Available | - |
Clock gear function | Available | - |
melody alarm generator | Available | - |
I/O Port | 77 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
3.0 to 3.6 | 4 to 36 | -20 to 70 | 0.111 |
2.7 to 3.6 | 4 to 27 | -20 to 70 | 0.148 |
Contact us
Contact usFrequently Asked Questions
FAQs