Description |
The TMP91CU10 integrates a 16-bit CPU, ROM, RAM, multi-functional timer and event counter, general-purpose serial interface, an A/D converter and various other units in a single chip, and has been developed for controlling medium- to large-scale equipment. The TMP91CU10 is housed in a 100-pin mini flat package. |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | LQFP100-P-1414-0.50F |
---|---|
Package Image | |
Pins | 100 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 16 | bit |
ROM size | 96 | Kbyte |
ROM type | Mask ROM | - |
RAM size | 3 | Kbyte |
UART/SIO | 3 | ch |
A/D converters(10bit) | 8 | ch |
Timer/counter(16bit) | 2 | ch |
Timer/counter(8bit) | 8 | ch |
CS/WAIT controller | 3 | ch |
watchdog timer | Available | - |
dual clock operation | Available | - |
Clock gear function | Available | - |
I/O Port | 80 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
2.7 to 3.6 | 4 to 13.5 | -40 to 85 | 0.296 |
2.0 to 3.6 | 4 to 10 | -40 to 85 | 0.4 |
Contact us
Contact usFrequently Asked Questions
FAQs