Description | 16-bit/100-pin microcontroller with large-capacity memory and various timers and I/O functions |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | LQFP100-P-1414-0.50F |
---|---|
Package Image | |
Pins | 100 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 16 | bit |
ROM size | 128 | Kbyte |
ROM type | Mask ROM | - |
RAM size | 8 | Kbyte |
UART/SIO | 3 | ch |
I2C | 2 | ch |
A/D converters(10bit) | 16 | ch |
Timer/counter(16bit) | 5 | ch |
Timer/counter(8bit) | 6 | ch |
clock timer | Available | - |
CS/WAIT controller | 4 | ch |
watchdog timer | Available | - |
dual clock operation | Available | - |
Clock gear function | Available | - |
Program patch logic | 6 | - |
I/O Port | 83 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
4.5 to 5.5 | 4 to 20 | -40 to 85 | 0.2 |
Contact us
Contact usFrequently Asked Questions
FAQs