Description | 16-bit/80-pin standard microcontroller optimized for control of home and audio appliances |
---|---|
RoHS Compatible Product(s) (#) | Available |
Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.
Toshiba Package Name | LQFP80-P-1212-0.50E |
---|---|
Package Image | |
Pins | 80 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 16 | bit |
ROM size | 96 | Kbyte |
ROM type | Flash | - |
RAM size | 4 | Kbyte |
UART/SIO | 3 | ch |
I2C | 1 | ch |
A/D converters(10bit) | 16 | ch |
LED drive capability | 8 | ch |
Timer/counter(16bit) | 4 | ch |
Timer/counter(8bit) | 4 | ch |
clock timer | Available | - |
watchdog timer | Available | - |
dual clock operation | Available | - |
Clock gear function | Available | - |
Program patch logic | 6 | - |
I/O Port | 69 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
4.5 to 5.5 | 4 to 20 | -40 to 85 | 0.2 |
Contact us
Contact usFrequently Asked Questions
FAQs