Description |
The TMP91PW18A is OTP type MCU which includes 128 Kbyte One-time PROM. Using the adapter-socket, you can write and verify the data for the TMP91CW18A by general EPROM programmer. The TMP91PW18A has the same pin-assignment as the TMP91CW18A (Mask ROM type). Writing the program to Built-in PROM, the TMP91PW18A operates as the same way as the TMP91CW18A. |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | QFP80-P-1420-0.80B |
---|---|
Package Image | |
Pins | 80 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 16 | bit |
ROM size | 128 | Kbyte |
ROM type | OTP | - |
RAM size | 4 | Kbyte |
UART | 1 | ch |
I2C | 2 | ch |
I2C/SIO | 1 | ch |
A/D converters(10bit) | 12 | ch |
Timer/counter(16bit) | 1 | ch |
Timer/counter(8bit) | 8 | ch |
watchdog timer | Available | - |
Clock gear function | Available | - |
I/O Port | 62 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
4.5 to 5.5 | 8 to 25 | -30 to 70 | 0.16 |
Contact us
Contact usFrequently Asked Questions
FAQs