TMP92CF26AXBG

Not Recommended for New Design

TLCS-900H1

Description

Description Highly functional 32-bit microcontroller with color LCD controller, capable of operating at 80 MHz
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name FBGA228-P-1515-0.80A5
Pins 228
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 32 bit
ROM type ROM less -
RAM size 144 Kbyte
USB Device (High Speed) 1 ch
SPI Available -
UART/SIO 1 ch
I2C 1 ch
DMA controllers 6 ch
DRAM controllers 1 ch
NANDFC 2 ch
memory bank control Available -
A/D converters(10bit) 6 ch
LCD controller Available -
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 8 ch
RTC 1 ch
Multiply and accumulation unit Available -
CS/WAIT controller 4 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
Touch Screen Interface Available -
melody alarm generator Available -
external LCDD I/F Available -
remote memory I/F Available -
I2S (Inter-IC Sound) Interface 2 ch
I/O Port 136 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
3.0 to 3.6 6 to 80 0 to 50 0.0125
1.4 to 1.6 6 to 60 0 to 70 0.0167

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open