Description | 32-bit microcontroller based on high-performance 900/H1 core suitable for controlling equipment which processes mass data |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | P-LQFP100-1414-0.50F |
---|---|
Package Image | |
Pins | 100 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 32 | bit |
ROM type | ROM less | - |
RAM size | 32 | Kbyte |
UART/SIO | 2 | ch |
I2C/SIO | 1 | ch |
A/D converters(10bit) | 8 | ch |
Timer/counter(16bit) | 2 | ch |
Timer/counter(8bit) | 4 | ch |
CS/WAIT controller | 4 | ch |
watchdog timer | Available | - |
Clock gear function | Available | - |
I/O Port | 50 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
3.0 to 3.6 | 4 to 40 | -40 to 85 | 0.05 |
Contact us
Contact usFrequently Asked Questions
FAQs