TMP92FD28AFG

EOL announced

TLCS-900H1

Description

Description 32-bit microcontroller with USB host controller
RoHS Compatible Product(s) (#) Please contact us.

Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.

Package Information

Toshiba Package Name LQFP100-P-1414-0.50F
Package Image LQFP100-P-1414-0.50F
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 32 bit
ROM size 512 Kbyte
ROM type Flash -
RAM size 32 Kbyte
USB Host (Full Speed) 1 ch
SPI Available -
high-speed SIO 1 ch
UART/SIO 2 ch
I2C/SIO 2 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 6 ch
RTC 1 ch
CS/WAIT controller 3 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
Program patch logic 8 -
I/O Port 70 port
Only one channel can be configured as SIO.
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
3 to 3.6 8 to 10 -40 to 85 0.05

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open