RoHS Compatible Product(s) (#) | Please contact us. |
---|
Toshiba Package Name | LQFP(16×16) |
---|---|
Pins | 144 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 16 | bit |
ROM size | 64 | Kbyte |
ROM type | Mask ROM | - |
RAM size | 2 | Kbyte |
UART/SIO | 2 | ch |
I2C/SIO | 1 | ch |
A/D converters(10bit) | 8 | ch |
LCD drive capability | 40 | ch |
Timer/counter(16bit) | 4 | ch |
Timer/counter(8bit) | 4 | ch |
clock timer | Available | - |
watchdog timer | Available | - |
dual clock operation | Available | - |
Clock gear function | Available | - |
I/O Port | 88 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
4.5 to 5.5 | 4 to 20 | -40 to 85 | 0.2 |
2.7 to 5.5 | 4 to 12.5 | -40 to 85 | 0.32 |
Contact us
Contact usFrequently Asked Questions
FAQs