Description | TMP95C001F is a 16-bit microcontroller of a high-speed 16-bit CPU (TLCS-900/H) core. It has only an indispensable function such as a wait controller, an interrupt controller, and etc. |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | QFP64-P-1414-0.80C |
---|---|
Pins | 64 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 16 | bit |
ROM type | ROM less | - |
RAM size | 0 | Kbyte |
CS/WAIT controller | 4 | ch |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
4.5 to 5.5 | 8 to 25 | -20 to 70 | 0.16 |
2.7 to 5.5 | 4 to 12.5 | -20 to 70 | 0.32 |
Contact us
Contact usFrequently Asked Questions
FAQs