Description | TMP95C063F is high-speed advanced 16-bit microcontroller developed for controlling medium to large-scale equipment. |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | LQFP144-P-2020-0.50D |
---|---|
Package Image | |
Pins | 144 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 16 | bit |
ROM type | ROM less | - |
RAM size | 0 | Kbyte |
UART/SIO | 2 | ch |
DRAM controllers | 2 | ch |
A/D converters(10bit) | 8 | ch |
D/A converters(8bit) | 2 | ch |
Timer/counter(16bit) | 2 | ch |
Timer/counter(8bit) | 8 | ch |
pattern generator | 2 | - |
CS/WAIT controller | 4 | ch |
watchdog timer | Available | - |
I/O Port | 91 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
4.5 to 5.5 | 8 to 25 | -20 to 70 | 0.16 |
Contact us
Contact usFrequently Asked Questions
FAQs