TMP95CW65FG

Not Recommended for New Design

TLCS-900H

Description

Description TMP95CW65F is high-speed advanced 16-bit microcontroller developed for controlling medium to large-scale equipment.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LQFP100-P-1414-0.50F
Package Image LQFP100-P-1414-0.50F
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 16 bit
ROM type ROM less -
RAM size 4 Kbyte
UART/SIO 3 ch
A/D converters(10bit) 8 ch
D/A converters(8bit) 2 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 8 ch
CS/WAIT controller 4 ch
watchdog timer Available -
I/O Port 55 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 8 to 25 -20 to 70 0.16
2.7 to 3.3 4 to 10 -20 to 70 0.4

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open