Description | TMP96C031Z is high-speed advanced 16-bit microcontroller developed for controlling medium to large-scale equipment. |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | QFP64-P-1420-1.00A |
---|---|
Package Image | |
Pins | 64 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 16 | bit |
ROM type | ROM less | - |
RAM size | 0 | Kbyte |
UART/SIO | 2 | ch |
DRAM controllers | 1 | ch |
A/D converters(6bit) | 4 | ch |
Timer/counter(16bit) | 1 | ch |
Timer/counter(8bit) | 4 | ch |
pattern generator | 2 | - |
CS/WAIT controller | 4 | ch |
watchdog timer | Available | - |
dual clock operation | Not Available | - |
Clock gear function | Not Available | - |
remote memory I/F | Available | - |
I/O Port | 37 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
4.5 to 5.5 | 4 to 20 | -20 to 70 | 0.2 |
Contact us
Contact usFrequently Asked Questions
FAQs