Description | High-performance 32-bit RISC microcontroller with a USB host controller |
---|---|
RoHS Compatible Product(s) (#) | Available |
Arm and Arm926EJ-S are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
Toshiba Package Name | FBGA144-P-1111-0.65 |
---|---|
Pins | 289 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
group name | A900 | - |
number of bits | 32 | bit |
ROM type | ROM less | - |
RAM size | 32 | Kbyte |
USB Host (Full Speed) | 1 | ch |
USB Device (High Speed) | 1 | ch |
UART | 3 | ch |
I2C | 2 | ch |
Sync. Serial Interface | 2 | ch |
DMA controllers | 8 | ch |
Static Memory Controller | 2 | ch |
DRAM Controller (With Support for SDR SDRAMs and LVCMOS DDR SDRAMs) | 1 | ch |
NANDFC | 2 | ch |
A/D converters(10bit) | 8 | ch |
LCD controller | Available | - |
LCD Data Process Accelerator | Available | - |
External Address Space(bytes) | 16M | byte |
Internal Address Space(bytes) | 4G | byte |
clock_output | 2 | ch |
Timer/counter(16bit) | 6 | ch |
clock timer | Available | - |
watchdog timer | Available | - |
I2S (Inter-IC Sound) Interface | 2 | ch |
Touch Screen Interface | Available | - |
CMOS Image Sensor Interface | 1 | ch |
JTAG (Boundary-Scan) | Available | - |
JTAG (Debug) | Available | - |
Clock gear function | Available | - |
Oscillation frequency detector | Available | - |
internal data bus width | 32 | bit |
external data bus width | 32 | bit |
I/O Port | 91 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
1.4 to 1.6 | 10 to 200 | 0 to 70 | 0.005 |
1.4 to 1.6 | 10 to 150 | -20 to 85 | 0.0067 |
Contact us
Contact usFrequently Asked Questions
FAQs