TMPM367FDXBG

TX03

Description

Description High-functionality Arm® Cortex®-M3 core based microcontroller of maximum operating frequency 80MHz with USB 2.0 device controller and 12-bit AD converter.
NANO FLASH™
RoHS Compatible Product(s) (#) Please contact us.

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

Package Information

Toshiba Package Name TFBGA109-P-0909-0.65
Package Image TFBGA109-P-0909-0.65
Pins 109
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
Group Name M360 -
Number of bits 32 bit
ROM size 512 Kbyte
ROM type Flash -
RAM size 128 Kbyte
DMA controllers 32 ch
internal data bus width 32 bit
external data bus width 16 bit
I/O Port 60 port
Full UART 2 ch
UART/SIO 4 ch
I2C/SIO 3 ch
USB Device (Full Speed) 1 ch
Timer/counter(16bit) 8 ch
Multi-purpose timer (MPT) 4 ch
3-phase PWM output 1 ch
A/D converters(12bit) 8 ch
Number of A/D converter(12bit) units 2 units
D/A converters(10bit) 2 ch
watchdog timer Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
On-chip debug function Available -
JTAG (Boundary-Scan) Available -
trace func Available -
RTC 1 ch
Clock gear function Available -
Interrupt controllers 14 pins
CS/WAIT controller 4 ch
incremental encoder input 1 ch
Multiply and accumulation unit Available -
remote control 1 ch
Sync. Serial Interface 3 ch
The motor controller channel is multiplexed with the multi-purpose timer (MPT).
The power-supply voltage using a USB ranges from 3.0V to 3.45V.
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 1 to 80 -40 to 85 0.0125

Development Systems

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open