TMPM3V4FWUG

TX03

產品概要

Description High-performance microcontrollers containing a multi-purpose timer for controlling the power devices used for home electronics, and realizing 5V single supply operation to achieve control over Induction Heating (IH) appliances and motors.
RoHS Compatible Product(s) (#) Available

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

包裝資訊

Toshiba Package Name LQFP64-P-1010-0.50E
Package Image LQFP64-P-1010-0.50E
Pins 64
Mounting Surface Mount
Package Dimensions 檢視
Land pattern dimensions 檢視

 Please refer to the link destination to check the detailed size.

概要

屬性 單位
Group Name M380 -
Number of bits 32 bit
ROM size 128 Kbyte
ROM type Flash -
RAM size 10 Kbyte
internal data bus width 32 bit
I/O Port 47 port
Full UART 1 ch
UART/SIO 2 ch
I2C/SIO 1 ch
Timer/counter(16bit) 8 ch
A/D converters(12bit) 10 ch
watchdog timer Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
On-chip debug function Available -
JTAG (Debug) Available -
trace func Available -
RTC 1 ch
Clock gear function Available -
dual clock operation Available -
Interrupt controllers 8 pins
remote control 1 ch
Sync. Serial Interface 1 ch
工作電壓
(V)
工作頻率
(MHz)
工作溫度
(degC)
最短命令執行時間
(μsec)
3.9 to 5.5 1 to 40 -40 to 85 0.025

Development Systems

購買及樣品申請
請聯繫東芝的官方經銷商之一或最近的東芝銷售辦事處
點選以下連結搜索和購買小量樣品

文檔

  • 如果沒看到確認框則對應文件目前無法下載

Nov,2022

Apr,2024

Apr,2024

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
開啟新視窗